text.skipToContent text.skipToNavigation

ADS1281IPWR

Ultra-High-Resolution, 4kSPS, 1-Ch Delta-Sigma ADC for Seismic and Energy Exploration

Packaging

Package | PIN: PW | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $47.03
10-24 $43.97
25-99 $42.58
100-249 $37.85
250-499 $37.57
500-749 $35.34
750-999 $31.73
1000+ $31.63

Features

  • High Resolution:
    • 130dB SNR (250SPS)
    • 127dB SNR (500SPS)
  • High Accuracy:
    • THD: –122dB (typ), –115dB (max)
    • INL: 0.6ppm
  • Inherently Stable Modulator with Fast Responding Over-Range Detection
  • Flexible Digital Filter:
    • Sinc + FIR + IIR (Selectable)
    • Linear or Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates:
      • 250SPS to 4kSPS
  • Filter Bypass Option
  • Low Power Consumption:
    • Operating: 12mW
    • Shutdown: 10µW
  • Calibration Engine for Offset and
    Gain Correction
  • SYNC Input
  • Analog Supply:
    • Unipolar (+5V) or Bipolar (±2.5V)
  • Digital Supply: 1.8V to 3.3V
  • APPLICATIONS
    • Energy Exploration
    • Seismic Monitoring
    • High-Accuracy Instrumentation

All other trademarks are the property of their respective owners

Texas Instruments  ADS1281IPWR

The ADS1281 is an extremely high-performance, single-chip analog-to-digital converter (ADC) designed for the demanding needs of energy exploration and seismic monitoring environments. The single-chip design promotes board area savings for improvements in high-density applications.

The converter uses a fourth-order, inherently stable, delta-sigma () modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post-processing filters.

The digital filter consists of sinc and finite impulse response (FIR) low-pass stages followed by an infinite impulse response (IIR) high-pass filter (HPF) stage. Selectable decimation provides data rates from 250 to 4000 samples per second (SPS). The FIR low-pass stage provides both linear and minimum phase response. The HPF features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.

The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1281s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.

Together, the modulator and filter dissipate only 12mW. The ADS1281 is available in a compact TSSOP-24 package and is fully specified from –40°C to +85°C, with a maximum operating range to +125°C.