text.skipToContent text.skipToNavigation

ADS1286U

12-Bit Micro-Power Sampling Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.75
10-24 $6.07
25-99 $5.67
100-249 $5.08
250-499 $4.74
500-749 $4.13
750-999 $3.57
1000+ $3.50

Features

  • SERIAL INTERFACE
  • GUARANTEED NO MISSING CODES
  • 20kHz SAMPLING RATE
  • LOW SUPPLY CURRENT: 250µA
  • Applications
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACE
    • BATTERY OPERATED SYSTEMS

Texas Instruments  ADS1286U

The ADS1286 is a 12-bit, 20kHz analog-to-digital converter with a differential input and sample and hold amplifier and consumes only 250µA of supply current. The ADS1286 offers an SPI and SSI compatible serial interface for communications over a two or three wire interface. The combination of a serial two wire interface and micropower consumption makes the ADS1286 ideal for remote applications and for those requiring isolation.

The ADS1286 is available in a 8-pin plastic mini DIP and a 8-lead SOIC.