text.skipToContent text.skipToNavigation

ADS131E04IPAGR

24-Bit, 64kSPS, 4-Ch Simultaneous Sampling Delta-Sigma ADC for Power Monitoring & Protection

Packaging

Package | PIN: PAG | 64
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $9.15
10-24 $8.24
25-99 $7.69
100-249 $6.90
250-499 $6.44
500-749 $5.60
750-999 $4.85
1000+ $4.75

Features

  • Eight Differential ADC Inputs
  • Outstanding Performance:
    • Dynamic Range: 118 dB at 1 kSPS
    • Crosstalk: –110 dB
    • THD: –90 dB at 50 Hz and 60 Hz
  • Analog Supply Range Options:
    • 3 V to 5 V (Unipolar)
    • ±2.5 V (Bipolar, Allows DC-Coupling)
  • Digital: 1.8 V to 3.6 V
  • Low Power: 2 mW per Channel
  • Data Rates: 1, 2, 4, 8, 16, 32, and 64 kSPS
  • Programmable Gains: 1, 2, 4, 8, and 12
  • Fault Detection and Device Testing Capability
  • SPI™ Data Interface and Four GPIOs
  • Package: TQFP-64 (PAG)
  • Operating Temperature Range: –40°C to +105°C

Texas Instruments  ADS131E04IPAGR

The ADS131E0x are a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADC wide dynamic range, scalable data rates, and internal fault detect monitors make the ADS131E0x attractive in industrial power monitoring and protection as well as test and measurement applications. True high-impedance inputs enable the ADS131E0x to directly interface with a resistor-divider network or a voltage transformer to measure line voltage, or a current transformer or Rogowski coil to measure line current. With high integration levels and exceptional performance, the ADS131E0x family enables the creation of scalable industrial power systems at significantly reduced size, power, and low overall cost.

The ADS131E0x have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and fault detection. Fault detection can be implemented internal to the device, using the integrated comparators with digital-to-analog converter (DAC)-controlled trigger levels. The ADS131E0x can operate at data rates as high as 64 kSPS.

These complete analog front-end (AFE) solutions are packaged in a TQFP-64 package and are specified over the industrial temperature range of –40°C to +105°C.