text.skipToContent text.skipToNavigation

ADS1605IPAPT

16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $36.62
10-24 $34.24
25-99 $33.15
100-249 $29.47
250-499 $29.25
500-749 $27.52
750-999 $24.70
1000+ $24.62

Features

  • Data Rate: 5MSPS (10MSPS in 2X Mode)
  • Signal-to-Noise Ratio: 88dB
  • Total Harmonic Distortion: –99dB
  • Spurious-Free Dynamic Range: 101dB
  • Linear Phase with 2.45MHz Bandwidth
  • Passband Ripple: ±0.0025dB
  • Selectable On-Chip Reference
  • Directly Connects to TMS320C6000 DSPs
  • Easily Upgradeable to 18 Bits with the ADS1625 and ADS1626
  • Adjustable Power Dissipation: 315 to 570mW
  • Power Down Mode
  • Supplies:
    • Analog +5V
    • Digital +3V
    • Digital I/O +2.7 to +5.25V
  • APPLICATIONS
    • Scientific Instruments
    • Automated Test Equipment
    • Data Acquisition
    • Medical Imaging
    • Vibration Analysis

PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Texas Instruments  ADS1605IPAPT

The ADS1605 and ADS1606 are high-speed, high-precision, delta-sigma analog-to-digital converter (ADCs) with 16-bit resolution. The data rate is 5 mega-samples per second (MSPS), the bandwidth (–3dB) is 2.45MHz, and passband ripple is less than ±0.0025dB (to 2.2MHz). Both devices offer outstanding performance at these speeds with a signal-to-noise ratio up to 88dB, total harmonic distortion down to –99dB, and a spurious-free dynamic range up to 101dB. For even higher-speed operation, the data rate an be doubled to 10MSPS in 2X mode. The ADS1606 includes an adjustable first-in first-out buffer (FIFO) for the output data.

The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. The digital output data is provided over a simple parallel interface that easily connects to digital signal processors (DSPs). An out-of-range monitor reports when the input range has been exceeded. The ADS1605/6 operate from a +5V analog supply (AVDD) and +3V digital supply (DVDD). The digital I/O supply (IOVDD) operates from +2.7 to +5.25V, enabling the digital interface to support a range of logic families. The analog power dissipation is set by an external resistor and can be reduced when operating at slower speeds. A power down mode, activated by a digital I/O pin, shuts down all circuitry. The ADS1605/6 are offered in a TQFP-64 package using TI PowerPAD™ technology.

The ADS1605 and ADS1606, along with their 18-bit counterparts, the ADS1625 and ADS1626, are well suited for the demanding measurement requirements of scientific instrumentation, automated test equipment, data acquisition, and medical imaging.