text.skipToContent text.skipToNavigation

ADS1625IPAPT

18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $23.53
10-24 $21.88
25-99 $21.11
100-249 $18.44
250-499 $17.55
500-749 $16.15
750-999 $14.50
1000+ $14.45

Features

  • Data Rate: 1.25MSPS
  • Signal-to-Noise Ratio: 93dB
  • Total Harmonic Distortion: –101dB
  • Spurious-Free Dynamic Range: 103dB
  • Linear Phase with 615kHz Bandwidth
  • Passband Ripple: ±0.0025dB
  • Adjustable FIFO Output Buffer (ADS1626 only)
  • Selectable On-Chip Reference
  • Directly Connects to TMS320C6000 DSPs
  • Adjustable Power Dissipation: 150 to 515mW
  • Power Down Mode
  • Supplies:
       Analog         +5V
       Digital          +3V
       Digital I/O    +2.7 to +5.25V
  • APPLICATIONS
    • Scientific Instruments
    • Automated Test Equipment
    • Data Acquisition
    • Medical Imaging
    • Vibration Analysis

PowerPAD is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Texas Instruments  ADS1625IPAPT

The ADS1625 and ADS1626 are high-speed, high-precision, delta-sigma analog-to-digital converters (ADCs) with 18-bit resolution. The data rate is 1.25 mega samples per second (MSPS), the bandwidth (-3dB) is 615kHz, and passband ripple is less than ±0.0025dB (to 550kHz). Both devices offer the same outstanding performance at these speeds with a signal-to-noise ratio up to 93dB, total harmonic distortion down to -101dB, and a spurious-free dynamic range up to 103dB. The ADS1626 includes an adjustable first-in, first-out buffer (FIFO) for the output data.

The input signal is measured against a voltage reference that can be generated on-chip or supplied externally. The digital output data is provided over a simple parallel interface that easily connects to digital signal processors (DSPs). An out-of-range monitor reports when the input range has been exceeded. The ADS1625/6 operate from a +5V analog supply (AVDD) and +3V digital supply (DVDD). The digital I/O supply (IOVDD) operates from +2.7 to +5.25V, enabling the digital interface to support a range of logic families. The analog power dissipation is set by an external resistor and can be reduced when operating at slower speeds. A power-down mode, activated by a digital I/O pin, shuts down all circuitry. The ADS1625/6 are offered in a TQFP-64 package using TI PowerPAD™ technology.

The ADS1625 and ADS1626, along with their 16-bit, 5MSPS counterparts, the ADS1605 and ADS1606, are well-suited for the demanding measurement requirements of scientific instrumentation, automated test equipment, data acquisition, and medical imaging.