ADS4125IRGZT

text.skipToContent text.skipToNavigation

ADS4125IRGZT

12-Bit, 125-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $23.42
10-24 $21.90
25-99 $21.21
100-249 $18.85
250-499 $18.71
500-749 $17.60
750-999 $15.80
1000+ $15.75

Features

  • Ultra-Low Power With 1.8-V Single Supply:
    • 103-mW Total Powerat 65 MSPS
    • 153-mW Total Power at 125MSPS
  • High Dynamic Performance:
    • SNR: 72.2 dBFS at 170 MHz
    • SFDR: 81 dBc at170 MHz
  • Dynamic Power Scaling With Sample Rate
  • Idle Channel SNR 74.8 dBFS (ADS414x)
  • Output Interface:
    • Double Data Rate (DDR) LVDS With Programmable Swing andStrength:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
      • Default Strength: 100-Ω Termination
      • 2x Strength: 50-Ω Termination
    • 1.8-V Parallel CMOS Interface AlsoSupported
  • Programmable Gain up to 6 dB for SNR, SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude Down to 200 mVPP

All trademarks are the property of their respective owners.

Texas Instruments  ADS4125IRGZT

The ADS412x and ADS414x devices are lower-sampling speed variants in the ADS41xx familyof analog-to-digital converters (ADCs). These devices use innovative design techniques to achievehigh dynamic performance, while consuming extremely low power at 1.8-V supply. The devices arewell-suited for multi-carrier, wide bandwidth communications applications.

The ADS412x and ADS414x devices have fine gain options that can be used to improve SFDRperformance at lower full-scale input ranges, especially at high input frequencies. They include adc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, theADC automatically operates at scaled down power with no loss in performance.

The ADS412x and ADS414x devices are available in a compact VQFN-48 package and arespecified over the industrial temperature range (–40°C to +85°C).