text.skipToContent text.skipToNavigation

ADS4128IRGZT

12-Bit, 200-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGZ | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $34.46
10-24 $32.22
25-99 $31.20
100-249 $27.73
250-499 $27.53
500-749 $25.90
750-999 $23.25
1000+ $23.17

Features

  • Maximum Sample Rate: 200 MSPS
  • Ultralow Power with 1.8-V Single Supply:
    • 230-mW Total Power at 200 MSPS
  • High Dynamic Performance:
    • SNR: 69 dBFS at 170 MHz
    • SFDR: 85 dBc at 170 MHz
  • Dynamic Power Scaling With Sample Rate
  • Output Interface:
    • Double Data Rate (DDR) LVDS with
      Programmable Swing and Strength
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
      • Default Strength: 100-Ω Termination
      • 2× Strength: 50-Ω Termination
    • 1.8-V Parallel CMOS Interface Also Supported
  • Programmable Gain up to 6 dB for SNR and

    SFDR Trade-Off
  • DC Offset Correction
  • Supports Low Input Clock Amplitude Down to 200
    mVPP
  • Package: 7.00 mm × 7.00 mm VQFN-48

Texas Instruments  ADS4128IRGZT

The ADS4128 is a 12-bit analog-to-digital converter (ADC) with sampling rates up to 200 MSPS. This device uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power at 1.8-V supply. The device is well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4128 has fine-gain options that can be used to improve SFDR performance at lower full-scale input ranges, especially at high input frequencies. It includes a dc offset correction loop that can be used to cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled-down power with no loss in performance.

The ADS4128 is available in a compact VQFN-48 package and is specified over the industrial temperature range (–40°C to 85°C).