ADS4229IRGCT

text.skipToContent text.skipToNavigation

ADS4229IRGCT

Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $55.38
10-24 $52.32
25-99 $50.80
100-249 $49.27
250-499 $47.74
500-749 $46.59
750-999 $43.54
1000+ $43.40

Features

  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power with Single 1.8-V Supply:
    • 545-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80.8-dBc SFDR at 170 MHz
    • 69.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • DDR LVDS With Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat
    No-Lead (QFN) Package

Texas Instruments  ADS4229IRGCT

The ADS4229 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4229 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4229 has gain options that can be used to improve spurious-free dynamic range (SFDR) performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel complementary metal oxide semiconductor (CMOS) digital output interfaces are available in a compact QFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4229 is specified over the industrial temperature range (–40°C to +85°C).