ADS4249IRGCT

text.skipToContent text.skipToNavigation

ADS4249IRGCT

Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $93.64
10-24 $88.44
25-99 $86.21
100-999 $84.72
1000+ $84.45

Features

  • Maximum Sample Rate: 250 MSPS
  • Ultra-Low Power with Single 1.8-V Supply:
    • 560-mW Total Power at 250 MSPS
  • High Dynamic Performance:
    • 80-dBc SFDR at 170 MHz
    • 71.7-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable Gain up to 6 dB for
    SNR/SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • Double Data Rate (DDR) LVDS with
      Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9-mm × 9-mm, 64-Pin Quad Flat No-
    Lead (QFN) Package

Texas Instruments  ADS4249IRGCT

The ADS4249 is a member of the ADS42xx ultralow-power family of dual-channel, 12-bit and 14-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high dynamic performance, while consuming extremely low power with a 1.8-V supply. This topology makes the ADS4249 well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS4249 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact QFN-64 PowerPAD package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS4249 is specified over the industrial temperature range (–40°C to 85°C).