ADS42B49IRGCT

text.skipToContent text.skipToNavigation

ADS42B49IRGCT

Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $98.68
10-24 $93.20
25-99 $90.85
100-999 $89.29
1000+ $89.00

Features

  • Maximum Sample Rate: 250 MSPS
  • Ultralow Power:
    • 850-mW Total Power at 250 MSPS
  • Integrated Analog Input Buffer:
    • Input Capacitance: 2.2 pF at 170 MHz
    • Input Resistance: 1.1 kΩ at 170 MHz
  • High Dynamic Performance:
    • 85-dBc SFDR at 170 MHz
    • 70.7-dBFS SNR at 170 MHz
  • Crosstalk: > 85 dB at 185 MHz
  • Programmable Gain Up to 6 dB for
    SNR and SFDR Trade-off
  • DC Offset Correction
  • Output Interface Options:
    • 1.8-V Parallel CMOS Interface
    • Double Data Rate (DDR) LVDS with
      Programmable Swing:
      • Standard Swing: 350 mV
      • Low Swing: 200 mV
  • Supports Low Input Clock Amplitude
    Down to 200 mVPP
  • Package: 9.00 mm × 9.00 mm, 64-Pin Quad Flat
    No-Lead (VQFN) Package

Texas Instruments  ADS42B49IRGCT

The ADS42B49 is an ultralow-power dual-channel, 14-bit analog-to-digital converter (ADC) featuring integrated analog input buffers. It uses innovative design techniques to achieve high dynamic performance, while consuming extremely low power. The presence of analog input buffers makes this device easy to drive and helps achieve high performance over a wide frequency range. The ADS42B49 is well-suited for multi-carrier, wide bandwidth communications applications.

The ADS42B49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. This device also includes a dc offset correction loop that can be used to cancel the ADC offset. Both DDR LVDS and parallel CMOS digital output interfaces are available in a compact VQFN-64 PowerPAD™ package.

The device includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The ADS42B49 is specified over the industrial temperature range (–40°C to 8°C).