ADS4449IZCR

text.skipToContent text.skipToNavigation

ADS4449IZCR

Quad-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: ZCR | 144
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $157.34
10-24 $148.60
25-99 $144.85
100-999 $142.35
1000+ $141.90

Features

  • Quad Channel
  • 14-Bit Resolution
  • Maximum Sampling Data Rate: 250 MSPS
  • Power Dissipation:
    • 365 mW per Channel
  • Spectral Performance at 170-MHz IF (typ):
    • SNR: 69 dBFS
    • SFDR: 86 dBc
  • DDR LVDS Digital Output Interface
  • Internal Dither
  • Package: 144-Terminal NFBGA (10.00 mm ×
    10.00 mm)

Texas Instruments  ADS4449IZCR

The ADS4449 is a high-linearity, quad-channel, 14-bit, 250-MSPS, analog-to-digital converter (ADC). Designed for low power consumption and high spurious-free dynamic range (SFDR), the device has low-noise performance and outstanding SFDR over a large input frequency range.