ADS5121IZHK

text.skipToContent text.skipToNavigation

ADS5121IZHK

Eight-Channel, 10-Bit, 40-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: ZHK | 257
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $82.87
10-24 $77.47
25-99 $75.02
100-249 $66.69
250-499 $66.20
500-749 $62.27
750-999 $55.90
1000+ $55.72

Features

  • 8 DIFFERENTIAL ANALOG INPUTS
  • 1VPP DIFFERENTIAL INPUT RANGE
  • INT/EXT VOLTAGE REFERENCE
  • ANALOG/DIGITAL SUPPLY: 1.8V
  • DIGITAL I/O SUPPLY: 1.8V/3.3V
  • DIFFERENTIAL NONLINEARITY: ±0.4LSB
  • INTEGRAL NONLINEARITY: ±0.6LSB
  • SIGNAL-TO-NOISE: 60dB at fIN = 20MHz
  • POWER DISSIPATION: 500mW
  • INDIVIDUAL CHANNEL POWER-DOWN
  • 257-LEAD, 0.8 BALL PITCH, PLASTIC MicroSTAR BGA™ (16mm • 16mm)
  • APPLICATIONS
    • PORTABLE ULTRASOUND
    • PORTABLE INSTRUMENTATION

MicroSTAR BGA is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Texas Instruments  ADS5121IZHK

The ADS5121 is a low-power, 8-channel, 10-bit, 40MSPS CMOS Analog-to-Digital Converter (ADC) that operates from a single 1.8V supply, while offering 1.8V and 3.3V digital I/O flexibility. A single-ended input clock is used for simultaneous sampling of up to eight analog differential input channels. The flexible duty cycle adjust circuit (DCASEL) allows the use of a non-50% clock duty cycle. Individual standby pins allow users the ability to power-down any number of ADCs.

The internal reference can be bypassed to use an external reference to suit the accuracy and temperature drift requirements of the application. A 10-bit parallel bus on eight channels is provided with 3-state outputs.

The speed, resolution, and low power of the ADS5121 make it ideal for applications requiring high-density signal processing in low-power environments.

The ADS5121 is characterized for operation from –40°C to +85°C.