text.skipToContent text.skipToNavigation

ADS5232IPAG

Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PAG | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $33.16
10-24 $31.00
25-99 $30.02
100-249 $26.69
250-499 $26.49
500-749 $24.92
750-999 $22.37
1000+ $22.30

Features

  • Single +3.3V Supply
  • High SNR: 70.7dBFS at fIN = 5MHz
  • Total Power Dissipation:
    Internal Reference: 371mW
    External Reference: 335mW
  • Internal or External Reference
  • Low DNL: ±0.3LSB
  • Flexible Input Range: 1.5VPP to 2VPP
  • TQFP-64 Package
  • APPLICATIONS
    • Communications IF Processing
    • Communications Base Stations
    • Test Equipment
    • Medical Imaging
    • Video Digitizing
    • CCD Digitizing

All trademarks are the property of their respective owners.

Texas Instruments  ADS5232IPAG

The ADS5232 is a dual, high-speed, high dynamic range, 12-bit pipelined analog-to-digital converter (ADC). This converter includes a high-bandwidth sample-and-hold amplifier that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of the sample-and-hold amplifier and ADC circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity.

The ADS5232 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled, allowing low-drive, external references to be used for improved tracking in multichannel systems.

The ADS5232 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front-end gain control circuitry. There is also an output enable pin to allow for multiplexing and testing on a PC board.

The ADS5232 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. The ADS5232 is available in a TQFP-64 package.