text.skipToContent text.skipToNavigation

ADS5263IRGCT

Quad-Channel, 16-Bit, 100-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $263.89
10-24 $249.23
25-99 $242.95
100-999 $238.76
1000+ $238.00

Features

  • Maximum Sample Rate: 100 MSPS
  • Programmable Device Resolution
    • Quad-Channel, 16-Bit, High-SNR Mode
    • Quad-Channel, 14-Bit, Low-Power Mode
  • 16-Bit High-SNR Mode
    • 1.4 W Total Power at 100 MSPS
      • 355 mW / Channel
    • 4 Vpp Full-scale Input
    • 85-dBFS SNR at fin = 3 MHz, 100 MSPS
  • 14-Bit Low-Power Mode
    • 785 mW Total Power at 100 MSPS
      • 195 mW/Channel
    • 2-Vpp Full-Scale Input
    • 74-dBFS SNR at fin = 10 MHz
    • Integrated Clamp (for interfacing to
      CCD sensors)
  • Low-Frequency Noise Suppression
  • Digital Processing Block
    • Programmable FIR Decimation Filters
    • Programmable Digital Gain: 0 dB to 12 dB
    • 2- or 4-Channel Averaging
  • Programmable Mapping Between ADC Input
    Channels and LVDS Output Pins–Eases Board
    Design
  • Variety of Test Patterns to Verify Data Capture by
    FPGA/Receiver
  • Serialized LVDS Outputs
  • Internal and External References
  • 3.3-V Analog Supply
  • 1.8-V Digital Supply
  • Recovers From 6-dB Overload Within 1 Clock
    Cycle
  • Package:
    • 9-mm × 9-mm 64-Pin QFN
    • Non-Magnetic Package Option for MRI
      Systems
  • CMOS Technology

Texas Instruments  ADS5263IRGCT

Using CMOS process technology and innovative circuit techniques, the ADS5263 is designed to operate at low power and give very high SNR performance with a 4-Vpp full-scale input. Using a low-noise 16-bit front-end stage followed by a 14-bit ADC, the device gives 85-dBFS SNR up to 10 MHz and better than 80-dBFS SNR up to 30 MHz.

ADS5263 has a 14-bit low power mode, where it operates as a quad-channel 14-bit ADC. The 16-bit front-end stage is powered down and the part consumes almost half the power, compared to the 16-bit mode. The 14-bit mode supports a 2-Vpp full-scale input signal, with typical 74-dBFS SNR. The ADS5263 can be dynamically switched between the two resolution modes. This allows systems to use the same part in a high-resolution, high-power mode or a low-resolution, low-power mode.

The device also has a digital processing block that integrates several commonly used digital functions, such as digital gain (up to 12 dB). It includes a digital filter module that has built-in decimation filters (with low-pass, high-pass and band-pass characteristics). The decimation rate is also programmable (by 2, by 4, or by 8). This makes it very useful for narrow-band applications, where the filters can be used to improve SNR and knock-off harmonics, while at the same time reducing the output data rate.

The device includes an averaging mode where two channels (or even four channels) can be averaged to improve SNR. A very unique feature is the programmable mapper module that allows flexible mapping between the input channels and the LVDS output pins. This helps to greatly reduce the complexity of LVDS output routing and can potentially result in cheaper system boards by reducing the number of PCB layers. Specification of device is over industrial temperature range of –40°C to 85°C.