ADS5281IRGCT

text.skipToContent text.skipToNavigation

ADS5281IRGCT

Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $97.77
10-24 $91.40
25-99 $88.51
100-249 $78.68
250-499 $78.10
500-749 $73.47
750-999 $65.95
1000+ $65.74

Features

  • Speed and Resolution Grades:
    • ADS5281: 12-bit, 50MSPS
    • ADS5282: 12-bit, 65MSPS
  • Power Dissipation:
    • 48mW/Channel at 30MSPS
    • 55mW/Channel at 40MSPS
    • 64mW/Channel at 50MSPS
    • 77mW/Channel at 65MSPS
  • 70dBFS SNR at 10MHz IF
  • Analog Input Full-Scale Range: 2VPP
  • Low-Frequency Noise Suppression Mode
  • 6dB Overload Recovery In One Clock
  • External and Internal (Trimmed) Reference
  • 3.3V Analog Supply, 1.8V Digital Supply
  • Single-Ended or Differential Clock:
    • Clock Duty Cycle Correction Circuit (DCC)
  • Programmable Digital Gain: 0dB to 12dB
  • Serialized DDR LVDS Output
  • Programmable LVDS Current Drive, Internal Termination
  • Test Patterns for Enabling Output Capture
  • Straight Offset Binary or Two’s Complement Output
  • Package Options:
    • 9mm × 9mm QFN-64
    • HTQFP-80 PowerPAD Compatible with ADS527x Family

Texas Instruments  ADS5281IRGCT

The ADS528x is a family of high-performance, low-power, octal channel analog-to-digital converters (ADCs). Available in either a 9mm × 9mm QFN package or an HTQFP-80 package, with serialized low-voltage differential signaling (LVDS) outputs and a wide variety of programmable features, the ADS528x is highly customizable for a diversity of applications and offers an unprecedented level of system integration. An application note, XAPP774 (available at www.xilinx.com), describes how to interface the serial LVDS outputs of TI&3146;s ADCs to Xilinx field-programmable gate arrays (FPGAs). The ADS528x family is specified over the industrial temperature range of –40°C to +85°C.