ADS5403IZAY

text.skipToContent text.skipToNavigation

ADS5403IZAY

12-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: ZAY | 196
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $140.82
10-24 $132.99
25-99 $129.64
100-999 $127.41
1000+ $127.00

Features

  • Single Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Low Swing Fullscale Input: 1.0 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3dB): >1.2GHz
  • Data Output Interface: DDR LVDS
  • 196-Pin BGA Package (12×12mm)
  • Power Dissipation: 1 W
  • Spectral Performance at fIN = 230 MHz IF
    • SNR: 60.6 dBFS
    • SFDR: 80 dBc
  • Spectral Performance at fIN = 700 MHz IF
    • SNR: 59.5 dBFS
    • SFDR: 72 dBc

Texas Instruments  ADS5403IZAY

The ADS5403 is a high linearity single channel 12-bit, 500 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).