text.skipToContent text.skipToNavigation

ADS5404IZAY

Dual-Channel, 12-Bit, 500-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: ZAY | 196
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $244.77
10-24 $231.17
25-99 $225.34
100-999 $221.46
1000+ $220.75

Features

  • Dual Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 500 Msps
  • Low Swing Fullscale Input: 1.0 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3 dB): >1.2 GHz
  • Data Output Interface: DDR LVDS
  • 196-Pin BGA Package (12×12mm)
  • Power Dissipation: 910 mW/ch
  • Performance at fin = 230 MHz IF
    • SNR: 60.6 dBFS
    • SFDR: 77 dBc
  • Performance at fin = 700 MHz IF
    • SNR: 59.4 dBFS
    • SFDR: 70 dBc

Texas Instruments  ADS5404IZAY

The ADS5404 is a high linearity dual channel 12-bit, 500 MSPS analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196-pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).