text.skipToContent text.skipToNavigation

ADS5409IZAY

Dual-Channel, 12-Bit, 900-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: ZAY | 196
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $438.36
10-24 $414.01
25-99 $403.57
100-999 $396.62
1000+ $395.35

Features

  • Dual Channel
  • 12-Bit Resolution
  • Maximum Clock Rate: 900 Msps
  • Low Swing Full-Scale Input: 1.0 Vpp
  • Analog Input Buffer with High Impedance Input
  • Input Bandwidth (3dB): >1.2GHz
  • Data Output Interface: DDR LVDS
  • Optional 2x Decimation with Low Pass or
    High Pass Filter
  • 196-Pin BGA Package (12x12mm)
  • KEY SPECIFICATIONS
    • Power Dissipation: 1.1W/ch
    • Spectral Performance at fin = 230 MHz IF
      • SNR: 61.0 dBFS
      • SFDR: 76 dBc
    • Spectral Performance at fin = 700 MHz IF
      • SNR: 59.4 dBFS
      • SFDR: 70 dBc

Texas Instruments  ADS5409IZAY

The ADS5409 is a high linearity dual channel 12-bit, 900 Msps analog-to-digital converter (ADC) easing front end filter design for wide bandwidth receivers. The analog input buffer isolates the internal switching of the on-chip track-and-hold from disturbing the signal source as well as providing a high-impedance input. Optionally the output data can be decimated by two. Designed for high SFDR, the ADC has low-noise performance and outstanding spurious-free dynamic range over a large input-frequency range. The device is available in a 196pin BGA package and is specified over the full industrial temperature range (–40°C to 85°C).