ADS5411IPGP

text.skipToContent text.skipToNavigation

ADS5411IPGP

11-Bit, 105-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PGP | 52
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $50.79
10-24 $47.48
25-99 $45.98
100-249 $40.87
250-499 $40.57
500-749 $38.16
750-999 $34.26
1000+ $34.15

Features

  • 11 Bit Resolution
  • 105 MSPS Maximum Sample Rate
  • SNR = 66.4 dBc at 105 MSPS and 50 MHz IF
  • SFDR = 90 dBc at 105 MSPS and 50 MHz IF
  • SNR = 65.7 dBc at 105 MSPS and 170 MHz IF
  • SFDR = 81 dBc at 105 MSPS and 170 MHz IF
  • 2.2 Vpp Differential Input Range
  • 5 V Supply Operation
  • 3.3 V CMOS Compatible Outputs
  • 1.9 W Total Power Dissipation
  • 2s Complement Output Format
  • On-Chip Input Analog Buffer, Track and Hold, and Reference Circuit
  • 52 Pin HTQFP Package With Exposed Heatsink
  • Industrial Temperature Range = –40°C to 85°C
  • Pin Compatible With ADS5423, ADS5424, and AD6645
  • APPLICATIONS
    • Single and Multichannel Digital Receivers
    • Base Station Infrastructure
    • Instrumentation
    • Video and Imaging
  • RELATED DEVICES
    • Clocking: CDC7005
    • Amplifiers: OPA695, THS4509

PowerPad is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  ADS5411IPGP

The ADS5411 is an 11 bit, 105 MSPS analog-to-digital converter (ADC) that operates from a
5 V supply, while providing 3.3 V CMOS compatible digital outputs. The ADS5411 input buffer isolates the internal switching of the on-chip Track and Hold (T&H) from disturbing the signal source. An internal reference generator is also provided to further simplify the system design. The ADS5411 has outstanding low noise and linearity, over input frequency. With only a
2.2 VPP input range, simplifies the design of multicarrier applications, where the carriers are selected on the digital domain.

The ADS5411 is available in a 52 pin HTQFP with heatsink package. The ADS5411 is built on state of the art Texas Instruments complementary bipolar process (BiCom3) and is specified over full industrial temperature range (–40°C to 85°C).