text.skipToContent text.skipToNavigation

ADS5422Y/250

14-Bit, 62-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PM | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $70.68
10-24 $66.08
25-99 $63.99
100-249 $56.88
250-499 $56.46
500-749 $53.12
750-999 $47.68
1000+ $47.53

Features

  • HIGH DYNAMIC RANGE:
         High SFDR: 85dB at 10MHz fIN
         High SNR: 72dB at 10MHz fIN
  • ON-BOARD TRACK-AND-HOLD:
         Differential Inputs
         Selectable Full-Scale Input Range
  • FLEXIBLE CLOCKING:
         Differential or Single-Ended
         Accepts Sine or Square Wave Clocking Down to 0.5VPP
         Variable Threshold Level
  • APPLICATIONS
    • COMMUNICATIONS RECEIVERS
    • TEST INSTRUMENTATION
    • CCD IMAGING

All trademarks are the property of their respective owners.

Texas Instruments  ADS5422Y/250

The ADS5422 is a high-dynamic range, 14-bit, 62MSPS, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold amplifier that gives good spurious performance up to the Nyquist rate. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5VPP, further improving the Signal-to-Noise Ratio (SNR) performance.

The ADS5422 has a 4VPP differential input range (2VPP • 2 inputs) for optimum Spurious-Free Dynamic Range (SFDR). The differential operation gives the lowest even-order harmonic components. A lower input voltage can also be selected using the internal references, further optimizing SFDR.

The ADS5422 is available in an LQFP-64 package.