ADS5463MPFPEP

text.skipToContent text.skipToNavigation

ADS5463MPFPEP

12-Bit, 500-MSPS Analog-to-Digital Converter (ADC) - Enhanced-Product

Packaging

Package | PIN: PFP | 80
Temp: M (-55 to 125)
Carrier: Partial Tray
Qty Price
1-9 $166.32
10-24 $157.08
25-99 $153.12
100-999 $150.48
1000+ $150.00

Features

  • 500-MSPS Sample Rate
  • 12-Bit Resolution, 10.5-Bits Effective Number of Bits (ENOB)
  • 2-GHz Input Bandwidth
  • SFDR = 75 dBc at 450 MHz and 500 MSPS
  • SNR = 64.6 dBFS at 450 MHz and 500 MSPS
  • 2.2-Vpp Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • 80-Pin TQFP PowerPAD™ Package (14 mm × 14 mm)
  • Pin Similar to ADS5440/ADS5444
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Military (–55°C/125°C) Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Additional temperature ranges available - contact factory
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.s

Texas Instruments  ADS5463MPFPEP

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high impedance input. An internal reference generator also is provided to simplify the system design.

Designed to optimize conversion of wide-bandwidth signals up to 500-MHz of input frequency at 500 MSPS, the ADS5463 has outstanding low noise and linearity over a large input frequency range. Input signals above 500 MHz also can be converted due to the large input bandwidth of the device.

The ADS5463 is available in an 80-pin TQFP PowerPAD™ package. The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full extended temperature range (–55°C to 125°C).