text.skipToContent text.skipToNavigation

ADS5483IRGCT

16-Bit, 135-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $128.45
10-24 $121.36
25-99 $117.82
100-249 $114.27
250-499 $110.73
500-749 $108.07
750-999 $100.99
1000+ $100.66

Features

  • 80/105/135-MSPS Sample Rates
  • 16-Bit Resolution
  • SFDR: 95 dBc at 70 MHz and 135 MSPS
  • SNR: 78.6 dBFS at 70 MHz and 135 MSPS
  • Efficient DDR LVDS-Compatible Outputs
  • Internal Dither Available
  • Total Power Dissipation: 2.2 W
  • Power-Down Mode: 70 mW
  • On-Chip High Impedance Analog Buffer
  • QFN-64 PowerPAD Package (9 mm × 9 mm Footprint)
  • Industrial Temperature Range: –40°C to +85°C
  • APPLICATIONS
    • Wireless Infrastructure (Multi-Carrier GSM, WCDMA, LTE)
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners.

Texas Instruments  ADS5483IRGCT

The ADS5481/ADS5482/ADS5483 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is also provided to simplify the system design.

Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x is available in an QFN-64 PowerPAD package. The device is built on Texas Instruments complementary bipolar process (BiCom3) and is specified over the full industrial temperature range (–40°C to +85°C).