ADS5484IRGCT

text.skipToContent text.skipToNavigation

ADS5484IRGCT

16-Bit, 170-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $129.49
10-24 $122.34
25-99 $118.77
100-249 $115.20
250-499 $111.63
500-749 $108.95
750-999 $101.80
1000+ $101.48

Features

  • 170/200-MSPS Sample Rates
  • 16-Bit Resolution, 78 dBFS Noise Floor
  • SFDR = 95 dBc
  • On-Chip High Impedance Analog Buffer
  • Efficient DDR LVDS-Compatible Outputs
  • Power-Down Mode: 70 mW
  • Pin-for-Pin with ADS5483/5482/5481, 135/105/80-MSPS ADCs
  • QFN-64 PowerPAD Package (9 mm × 9 mm footprint)
  • Industrial Temperature Range: –40°C to 85°C
  • APPLICATIONS
    • Wireless Infrastructure
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Radar
    • Medical Imaging

All trademarks are the property of their respective owners

Texas Instruments  ADS5484IRGCT

The ADS5484/ADS5485 (ADS548x) is a 16-bit family of analog-to-digital converters (ADCs) that operate from both a 5-V supply and 3.3-V supply while providing LVDS-compatible digital outputs. The ADS548x integrated analog input buffer isolates the internal switching of the onboard track and hold (T & H) from disturbing the signal source while providing a high-impedance input. An internal reference generator is provided to simplify the system design. Internal dither is available to improve SFDR. These devices are drop-in compatible to the ADS5483/5482/5481, creating a pin-compatible family from 80 – 200 MSPS. Designed for highest total ENOB, the ADS548x family has outstanding low noise performance and spurious-free dynamic range.

The ADS548x family is available in a QFN-64 PowerPAD package. The devices are built on Texas Instruments complementary bipolar process (BiCom3) and are specified over the full industrial temperature range (–40°C to 85°C).