ADS5500IPAP

text.skipToContent text.skipToNavigation

ADS5500IPAP

14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $133.25
10-24 $125.90
25-99 $122.23
100-249 $118.55
250-499 $114.87
500-749 $112.12
750-999 $104.77
1000+ $104.43

Features

  • 14-Bit Resolution
  • 125 Msps Sample Rate
  • High SNR: 71.2 dBFS at 100-MHz fIN
  • High SFDR: 82 dBc at 100-MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 578 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • Recommended Amplifiers: OPA695, OPA847, THS3201, THS3202, THS4503, THS4509, THS9001
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging
    • Medical Equipment

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  ADS5500IPAP

The ADS5500 is a high-performance, 14-bit, 125 Msps analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5500 has excellent power consumption of 578 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5500 is available in a 64-pin TQFP PowerPAD™ package and in both a commercial and industrial temperature grade device.