ADS5500MPAPEP

text.skipToContent text.skipToNavigation

ADS5500MPAPEP

14-Bit, 125-MSPS Analog-to-Digital Converter (ADC)- Enhanced Product

Packaging

Package | PIN: PAP | 64
Temp: M (-55 to 125)
Carrier: Partial Tray
Qty Price
1-9 $94.42
10-24 $89.21
25-99 $86.61
100-249 $84.01
250-499 $81.40
500-749 $79.45
750-999 $74.24
1000+ $74.00

Features

  • 14-Bit Resolution
  • 125-MSPS Sample Rate
  • High Signal-to-Noise Ratio (SNR):
    70.5 dBFS at 100 MHz fIN (TYP)
  • High Spurious-Free Dynamic Range (SFDR):
    82 dBc at 100-MHz fIN (TYP)
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 578 mW
    • Total Power Dissipation: 780 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • SUPPORTS DEFENSE, AEROSPACE,
    AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55.C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • APPLICATIONS
    • Wireless Communication
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging

(1)Custom temperature ranges available.

Texas Instruments  ADS5500MPAPEP

The ADS5500-EP is a high-performance, 14-bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5500-EP has excellent power consumption of 780 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. A parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5500-EP is available in a 64-pin TQFP PowerPAD package and is specified over the full temperature range of –55°C to +125°C.