ADS5510IPAP

text.skipToContent text.skipToNavigation

ADS5510IPAP

11-Bit, 125-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $33.64
10-24 $31.45
25-99 $30.45
100-249 $27.07
250-499 $26.87
500-749 $25.28
750-999 $22.69
1000+ $22.62

Features

  • 11-bit Resolution
  • 125-MSPS Sample Rate
  • High SNR: 66.3 dBFS at 100 MHz fIN
  • High SFDR: 81 dBc at 100 MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 578 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD Package
  • Pin-Compatible With:
    • ADS5500 (14-Bit, 125 MSPS)
    • ADS5541 (14-Bit, 105 MSPS)
    • ADS5542 (14-Bit, 80 MSPS)
    • ADS5520 (12-Bit, 125 MSPS)
    • ADS5521 (12-Bit, 105 MSPS)
    • ADS5522 (12-Bit, 80 MSPS)
  • Recommended Operational Amplifiers: THS3201, THS3202, THS4503, THS4509, THS9001, OPA695, OPA847
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar
      • Infrared
    • Video and Imaging
    • Medical Equipment

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  ADS5510IPAP

The ADS5510 is a high-performance, 11 bit, 125 MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5510 has excellent power consumption of 578 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5510 is available in 64-pin TQFP PowerPAD™ package over the industrial temperature range.