text.skipToContent text.skipToNavigation

ADS5521IPAP

12-Bit, 105-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $59.89
10-24 $55.99
25-99 $54.22
100-249 $48.19
250-499 $47.84
500-749 $45.00
750-999 $40.40
1000+ $40.27

Features

  • 12-Bit Resolution
  • 105MSPS Sample Rate
  • High SNR: 70 dBFS at 100 MHz fIN
  • High SFDR: 86 dBc at 100 MHz fIN
  • 2.3-VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3-V Single-Supply Voltage
  • Analog Power Dissipation: 571 mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD Package
  • Recommended Op Amps:
    THS3201, THS3202, THS4503, THS4509,
    THS9001, OPA695, OPA847
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar
      • Infrared
    • Video and Imaging
    • Medical Equipment

Texas Instruments  ADS5521IPAP

The ADS5521 is a high-performance, 12-bit, 105MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in little space, the ADS5521 has excellent power consumption of 571 mW at 3.3-V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. Parallel CMOS-compatible output ensures seamless interfacing with common logic.

The ADS5521 is available in a 64-pin TQFP PowerPAD package and in an industrial temperature grade device.