ADS5541IPAP

text.skipToContent text.skipToNavigation

ADS5541IPAP

14-Bit, 105-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: PAP | 64
Temp: I (-40 to 85)
Carrier: Partial Tray
Qty Price
1-9 $101.84
10-24 $96.23
25-99 $93.42
100-249 $90.61
250-499 $87.80
500-749 $85.69
750-999 $80.07
1000+ $79.82

Features

  • 14-Bit Resolution
  • 105MSPS Sample Rate
  • High SNR: 72dBFS at 100MHz fIN
  • High SFDR: 86dBc at 100MHz fIN
  • 2.3VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3V Single-Supply Voltage
  • Analog Power Dissipation: 571mW
  • Serial Programming Interface
  • TQFP-64 PowerPAD™ Package
  • Pin-Compatible With:
    • ADS5500 (14-Bit, 125MSPS)
    • ADS5542 (14-Bit, 80MSPS)
    • ADS5520 (12-Bit, 125MSPS)
    • ADS5521 (12-Bit, 105MSPS)
    • ADS5522 (12-Bit, 80MSPS)
  • Recommended Op Amps:
    • OPA695, OPA847, THS3202, THS3201, THS4503, THS4509, THS9001
  • APPLICATIONS
    • Wireless Communication
      • Communication Receivers
      • Base Station Infrastructure
    • Test and Measurement Instrumentation
    • Single and Multichannel Digital Receivers
    • Communication Instrumentation
      • Radar, Infrared
    • Video and Imaging
    • Medical Equipment
    • Military Equipment

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Texas Instruments  ADS5541IPAP

The ADS5541 is a high-performance, 14-bit, 105MSPS analog-to-digital converter (ADC). To provide a complete converter solution, it includes a high-bandwidth linear sample-and-hold stage (S&H) and internal reference. Designed for applications demanding the highest speed and highest dynamic performance in a small space, the ADS5541 has excellent analog power dissipation of 571mW at 3.3V single-supply voltage. This allows an even higher system integration density. The provided internal reference simplifies system design requirements. The parallel CMOS compatible outputs ensure seamless interfacing with common logic.

The ADS5541 is available in a TQFP-64 PowerPAD package over the industrial temperature range.