ADS58J64IRMPT

text.skipToContent text.skipToNavigation

ADS58J64IRMPT

Quad-Channel, 14-Bit, 1-GSPS Telecom Receiver and Feedback IC

Packaging

Package | PIN: RMP | 72
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $544.98
10-24 $514.70
25-99 $501.72
100-999 $493.07
1000+ $491.50

Features

  • Quad Channel
  • 14-Bit Resolution
  • Maximum Sampling Rate: 1 GSPS
  • Maximum Output Sample Rate: 500 MSPS
  • Analog Input Buffer With High-Impedance Input
  • Input 3-dB Bandwidth: 1 GHz
  • Output Options:
    • Rx: Decimate-by-2 and -4 Options With
      Low-Pass Filter
    • 200-MHz Complex Bandwidth or 100-MHz Real Bandwidth Support
    • DPD FB: 2x Decimation With 14-Bit Burst Mode Output
  • 1.1-VPP Differential Full-Scale Input
  • JESD204B Interface:
    • Subclass 1 Support
    • 1 Lane per ADC Up to 10 Gbps
    • Dedicated SYNC Pin for Pair of Channels
  • Support for Multi-Chip Synchronization
  • 72-Pin VQFN Package (10 mm × 10 mm)
  • Power Dissipation: 625 mW/Ch
  • Spectral Performance
    (Burst Mode, High Resolution):
    • fIN = 190 MHz IF at –1 dBFS:
      • SNR: 69 dBFS
      • NSD: –153 dBFS/Hz
      • SFDR: 86 dBc (HD2, HD3),
        95 dBFS (Non HD2, HD3)
    • fIN = 370 MHz IF at –3 dBFS:
      • SNR: 68.5 dBFS
      • NSD: –152.5 dBFS/Hz
      • SFDR: 80 dBc (HD2, HD3),
        86 dBFS (Non HD2, HD3)

Texas Instruments  ADS58J64IRMPT

The ADS58J64 is a low-power, wide-bandwidth, 14-bit, 1-GSPS, quad-channel, telecom receiver device. The ADS58J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS58J64 also supports a 14-bit, 500-MSPS output in burst mode, making the device suitable for a digital pre-distortion (DPD) observation receiver.

The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.