ADS61JB46IRHAT

text.skipToContent text.skipToNavigation

ADS61JB46IRHAT

14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RHA | 40
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $67.89
10-24 $63.47
25-99 $61.46
100-249 $54.63
250-499 $54.23
500-749 $51.02
750-999 $45.80
1000+ $45.65

Features

  • Output Interface:
    • Single-Lane and Dual-Lane Interfaces
    • Maximum Data Rate: 3.125 Gbps
    • Meets JEDEC JESD204A Specification
    • CML Outputs with Current Programmable from 2 mA to 32 mA
  • Power Dissipation:
    • 583 mW at 160 MSPS in Dual-Lane Mode
    • Power Scales Down with Clock Rate
  • Input Interface: Buffered Analog Inputs
  • SNR at 185-MHz IF: –72.7 dBFS
  • Analog Input Dynamic Range: 2 VPP
  • Reference Support:
    External and Internal (Trimmed)
  • Supply:
    • Analog and Digital: 1.8 V
    • Input Buffer: 3.3 V
  • Programmable Digital Gain: 0 dB to 6 dB
  • Output: Straight Offset Binary or
    Twos Complement
  • Package: 6-mm × 6-mm QFN-40

Texas Instruments  ADS61JB46IRHAT

The ADS61JB46 is a high-performance, low-power, single-channel, analog-to-digital converter with an integrated JESD204A output interface. Available in a 6-mm × 6-mm QFN package, with both single-lane and dual-lane output modes, the device offers an unprecedented level of compactness. The output interface is compatible to the JESD204A standard, with an additional mode (as per the IEEE standard 802.3-2002 part 3, clause 36.2.4.12) to interface seamlessly to the TI TLK family of SERDES transceivers. Equally impressive is the inclusion of an on-chip analog input buffer, providing isolation between the sample-and-hold switches and higher and more consistent input impedance.

The device is specified over the industrial temperature range (–40°C to +85°C).