ADS62C17IRGCT

text.skipToContent text.skipToNavigation

ADS62C17IRGCT

Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC)

Packaging

Package | PIN: RGC | 64
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $86.13
10-24 $81.38
25-99 $79.00
100-249 $76.63
250-499 $74.25
500-749 $72.47
750-999 $67.72
1000+ $67.50

Features

  • Maximum Sample Rate: 200 MSPS
  • 11-bit Resolution with No Missing Codes
  • 90 dBc SFDR at Fin = 10 MHz
  • 79.8 dBFS SNR at 125 MHz IF, 20 MHz BW
    using TI proprietary SNRBoost technology
  • Total Power 1.1 W at 200 MSPS
  • 90 dB Cross-talk
  • Double Data Rate (DDR) LVDS and Parallel
    CMOS Output Options
  • Programmable Gain up to 6dB for SNR/SFDR Trade-off
  • DC Offset Correction
  • Gain Tuning Capability in Fine Steps (0.001 dB)
    Allows Channel-to-channel Gain Matching
  • Supports Input Clock Amplitude Down to
    400 mV p-p Differential
  • Internal and External Reference Support
  • 64-QFN Package (9 mm × 9 mm)

Texas Instruments  ADS62C17IRGCT

ADS62C17 is a dual channel 11-bit, 200 MSPS A/D converter that combines high dynamic performance and low power consumption in a compact 64 QFN package. This makes it well-suited for multi-carrier, wide band-width communications applications.

ADS62C17 uses TI-proprietary SNRBoost technology that can be used to overcome SNR limitation due to quantization noise for bandwidths less than Nyquist (Fs/2). It includes several useful and commonly used digital functions such as ADC offset correction, gain (0 to 6 dB in steps of 0.5 dB) and gain tuning (in fine steps of 0.001 dB).

The gain option can be used to improve SFDR performance at lower full-scale input ranges. Using the gain tuning capability, each channel’s gain can be set independently to improve channel-to-channel gain matching. The device also includes a dc offset correction loop that can be used to cancel the ADC offset.

Both DDR LVDS (Double Data Rate) and parallel CMOS digital output interfaces are available. It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. Nevertheless, the device can also be driven with an external reference.

The device is specified over the industrial temperature range (–40°C to 85°C).