text.skipToContent text.skipToNavigation

ADS7039QDCURQ1

Ultra-Low-Power Ultra-Small-Size 10-Bit 2MSPS SAR ADC

Packaging

Package | PIN: DCU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.54
10-24 $1.38
25-99 $1.28
100-249 $1.12
250-499 $1.03
500-749 $0.86
750-999 $0.71
1000+ $0.65

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C AmbientOperating Temperature Range
    • Device HBM ESD ClassificationLevel ±2000 V
    • Device CDM ESD Classification Level ±1000V
  • Ultra-Low Power Consumption:
    • 1.2 mW (max) at 2 MSPS with 3-V AVDD
    • Less Than 1 µW at 1 kSPSwith 3-V AVDD
  • Miniature Footprint:
    • 8-Pin VSSOP Package: 2.30 mm × 2.00mm
  • 2-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 2.35 V to 3.6V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • TemperatureRange: –40°C to +125°C
  • Excellent Performance:
    • 10-Bit Resolution withNMC
    • ±0.4 LSB DNL; ±0.4 LSB INL
    • 61-dBSNR with 3-V AVDD
    • –75-dB THD with 3-VAVDD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI-Compatible Serial Interface: 32 MHz
  • JESD8-7A Compliant Digital I/O

All trademarks are the property of their respective owners.

Texas Instruments  ADS7039QDCURQ1

The ADS7039-Q1 device is a an automotive Q100-qualified,10-bit, 2-MSPS, analog-to-digital converter (ADC). The device supports awide analog input voltage range (2.35 V to 3.6 V) and includes a capacitor-based,successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. TheSPI-compatible serial interface is controlled by the CS and SCLK signals.The input signal is sampled with the CS falling edge and SCLK is used forconversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6V), enabling direct interface to a variety of host controllers. The ADS7039-Q1complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7039-Q1 is available in an 8-pin, miniature, VSSOP package andis specified for operation from –40°C to +125°C. The fast sampling rate of theADS7039-Q1, along with miniature form-factor and low-power consumption, makesthis device suitable for space-constrained and fast-scanning automotive applications.