text.skipToContent text.skipToNavigation

ADS7041IDCUR

Ultra-Low Power and Ultra-Small Size SAR ADC | 10 Bit | 1MSPS | Single Ended

Packaging

Package | PIN: VSSOP (DCU) | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.27
10-24 $1.15
25-99 $1.07
100-249 $0.94
250-499 $0.88
500-749 $0.74
750-999 $0.63
1000+ $0.60

Features

  • Industry’s First SAR ADC with Nanowatt Power Consumption:
    • 189 µW at 1 MSPS with 1.8-V AVDD
    • 600 µW at 1 MSPS with 3-V AVDD
    • 60 µW at 100 kSPS with 3-V AVDD
    • Less than 1 µW at 1 kSPS with 3-V AVDD
  • Industry’s Smallest SAR ADC:
    • X2QFN-8 Package with 2.25-mm2 Footprint
  • 1-MSPS Throughput with Zero Data Latency
  • Wide Operating Range:
    • AVDD: 1.65 V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent of AVDD)
    • Temperature Range: –40°C to 125°C
  • Excellent Performance:
    • 10-Bit Resolution with NMC
    • ±0.8-LSB (Max) INL, ±0.7-LSB (Max) DNL
    • 61-dB SNR with 3-V AVDD
    • –75-dB THD with 3-V AVDD
  • Unipolar Input Range: 0 V to AVDD
  • Integrated Offset Calibration
  • SPI™-Compatible Serial Interface: 14 MHz
  • JESD8-7A Compliant Digital I/O

Texas Instruments  ADS7041IDCUR

The ADS7041 is a 10-bit, 1-MSPS, analog-to-digital converter (ADC). The device supports a wide analog input voltage range (1.65 V to 3.6 V) and includes a capacitor-based, successive-approximation register (SAR) ADC with an inherent sample-and-hold circuit. The SPI-compatible serial interface is controlled by the CS and SCLK signals. The input signal is sampled with the CS falling edge and SCLK is used for conversion and serial data output. The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interface to a variety of host controllers. The ADS7041 complies with the JESD8-7A standard for a normal DVDD range (1.65 V to 1.95 V).

The ADS7041 is available in 8-pin, miniature, leaded, and X2QFN packages and is specified for operation from –40°C to 125°C. Miniature form-factor and extremely low-power consumption make this device suitable for space-constrained, battery-powered applications.