text.skipToContent text.skipToNavigation

ADS7052IRUGR

14-Bit, 1MSPS, Single-Ended Input, Small-Size Low-Power SAR ADC

Packaging

Package | PIN: RUG | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.71
10-24 $3.34
25-99 $3.11
100-249 $2.73
250-499 $2.56
500-749 $2.17
750-999 $1.83
1000+ $1.75

Features

  • 1-MSPS Throughput
  • Small Package Size:
    • X2QFN-8 Package (1.5 mm× 1.5 mm)
  • Unipolar Input Range: 0 V to AVDD
  • Wide Operating Range:
    • AVDD: 1.65V to 3.6 V
    • DVDD: 1.65 V to 3.6 V (Independent ofAVDD)
    • Temperature Range: –40°C to +125°C
  • Excellent Performance:
    • 14-Bit NMC DNL, ±2-LSB INL
    • 74.5-dB SINAD at 2kHz
    • 72.5-dB SINAD at 200 kHz
  • Low Power Consumption:
    • 1.5 mW at 1 MSPS With 3.3-VAVDD
    • 160µW at 100 kSPS With 3.3-VAVDD
    • 40µW at 100 kSPS With 1.8-VAVDD
  • Integrated Offset Calibration
  • SPI-Compatible Serial Interface: 24 MHz
  • JESD8-7A Compliant Digital I/O

All trademarks are the property of their respective owners.

Texas Instruments  ADS7052IRUGR

The ADS7052 device belongs to a family of pin-to-pin compatible,high-speed, low-power, single-channel successive-approximation register (SAR) typeanalog-to-digital converters (ADCs). The device family includes multiple resolutions, throughputs,and analog input variants (see Table 1 for a list of devices).

The ADS7052 is a 14-bit,1-MSPS SAR ADC that supportsa single-ended input in the range of 0 V to AVDD, for AVDD in the range of1.65 V to 3.6 V.

The internal offset calibration feature maintains excellent offset specifications overthe entire AVDD and temperature operating range.

The device supports an SPI-compatible serial interface that is controlled by theCS and SCLK signals. The input signal is sampled with theCS falling edge and SCLK is used for both conversion and serial data output.The device supports a wide digital supply range (1.65 V to 3.6 V), enabling direct interfacing to avariety of host controllers. The ADS7052 complies with the JESD8-7A standardfor a normal DVDD range (1.65 V to 1.95 V).

The ADS7052 is available in an 8-pin, small, X2QFN package and isspecified over the extended industrial temperature range (–40°C to +125°C). The small form-factorand extremely-low power consumption make this device suitable for space-constrained andbattery-powered applications that require high-speed, high-resolution data acquisition.