ADS7815U

text.skipToContent text.skipToNavigation

ADS7815U

16-Bit 250kHz Sampling CMOS Analog-to-Digital Converter

Packaging

Package | PIN: DW | 28
Temp: S (-25 to 85)
Carrier: Partial Tube
Qty Price
1-9 $36.24
10-24 $33.88
25-99 $32.81
100-249 $29.16
250-499 $28.95
500-749 $27.23
750-999 $24.44
1000+ $24.37

Features

  • 250kHz SAMPLING RATE
  • COMPLETE WITH S/H, REF, CLOCK, ETC.
  • 96dB min SFDR WITH 100kHz INPUT
  • 82dB min SINAD WITH 100kHz INPUT
  • ±2.5V INPUT RANGE
  • 28–LEAD SOIC
  • APPLICATIONS
    • WIRELESS BASE STATIONS
    • SPECTRUM ANALYSIS
    • IMAGING SYSTEMS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

Texas Instruments  ADS7815U

The ADS7815 is a complete 16–bit sampling analog–todigital (A/D) converter featuring excellent AC performance and a 250kHz throughput rate. The design includes a 16–bit capacitor–based SAR A/D converter with an inherent sample and hold (S/H), a precision reference, and an internal clock. Spurious–free dynamic range with a 100kHz full–scale sinewave input is typically greater than 100dB. The ±2.5V input range allows development of precision systems using only ±5V supplies. The converter is available in a 28–lead SOIC package specified for operation over the industrial –25°C to +85°C temperature range.