text.skipToContent text.skipToNavigation

ADS7816EB/250

12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $5.94
10-24 $5.34
25-99 $4.99
100-249 $4.47
250-499 $4.17
500-749 $3.63
750-999 $3.14
1000+ $3.08

Features

  • 200kHz SAMPLING RATE
  • MICRO POWER:
    • 1.9mW at 200kHz
    • 150µW at 12.5kHz
  • POWER DOWN: 3µA max
  • 8-PIN MINI-DIP, SOIC, and MSOP
  • DIFFERENTIAL INPUT
  • SERIAL INTERFACE
  • Applications
    • BATTERY OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION

Texas Instruments  ADS7816EB/250

The ADS7816 is a 12-bit, 200kHz sampling analog-to-digital converter. It features low power operation with automatic power down, a synchronous serial interface, and a differential input. The reference voltage can be varied from 100mV to VCC, with a corresponding resolution from 24µV to 1.22mV.

Low power, automatic power down, and small size make the ADS7816 ideal for battery operated systems or for systems where a large number of signals must be acquired simultaneously. It is also ideal for remote and/or isolated data acquisition. The ADS7816 is available in an 8-pin plastic mini-DIP, an 8-lead SOIC, or an 8-lead MSOP package.