ADS7823E/250

text.skipToContent text.skipToNavigation

ADS7823E/250

12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $6.59
10-24 $5.93
25-99 $5.54
100-249 $4.97
250-499 $4.64
500-749 $4.03
750-999 $3.49
1000+ $3.42

Features

  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • FOUR-WORD FILO
  • A0, A1 ADDRESS PINS
  • I2C INTERFACE SUPPORTS:
       Standard, Fast, and High-Speed Modes
  • MSOP-8 PACKAGE
  • APPLICATIONS
    • VOLTAGE SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACE
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

All trademarks are the property of their respective owners.

Texas Instruments  ADS7823E/250

The ADS7823 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial two-wire interface and micropower consumption makes the ADS7823 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7823 is available in an MSOP-8 package.