ADS7828EB/250

text.skipToContent text.skipToNavigation

ADS7828EB/250

12-Bit, 8-Channel SAR ADC with Internal Reference and I2C Interface

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.32
10-24 $8.39
25-99 $7.83
100-249 $7.02
250-499 $6.56
500-749 $5.70
750-999 $4.94
1000+ $4.84

Features

  • 8-CHANNEL MULTIPLEXER
  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • INTERNAL 2.5V REFERENCE
  • I2C INTERFACE SUPPORTS:
    Standard, Fast, and High-Speed Modes
  • TSSOP-16 PACKAGE
  • APPLICATIONS
    • VOLTAGE-SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACES
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

I2C is a trademark of Koninklijke Philps Electronics N.V. All other trademarks are the property of their respective owners.

Texas Instruments  ADS7828EB/250

The ADS7828 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.