text.skipToContent text.skipToNavigation

ADS7828EIPWRQ1

Automotive 12-Bit 50 kSPS ADC I2C Low Power 8-Channel MUX Int 2.5V Ref

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.14
10-24 $7.32
25-99 $6.84
100-249 $6.13
250-499 $5.72
500-749 $4.98
750-999 $4.31
1000+ $4.22

Features

  • Qualified for Automotive Applications
  • 8-Channel Multiplexer
  • 50-kHz Sampling Rate
  • No Missing Codes
  • 2.7 V to 5 V Operation
  • Internal 2.5-V Reference
  • I2C™ Interface Supports Standard, Fast,
    and High-Speed Modes

Texas Instruments  ADS7828EIPWRQ1

The ADS7828 is a single-supply low-power 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The analog-to-digital converter (ADC) features a sample-and-hold amplifier and internal asynchronous clock. The combination of an I2C serial 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the ADC to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.