text.skipToContent text.skipToNavigation

ADS7830IPWR

8-Bit, 8-Channel Sampling A/D Converter with I2C Interface

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.34
10-24 $3.01
25-99 $2.80
100-249 $2.45
250-499 $2.30
500-749 $1.95
750-999 $1.65
1000+ $1.58

Features

  • 70kHz SAMPLING RATE
  • ±0.5LSB INL/DNL
  • 8 BITS NO MISSING CODES
  • 4 DIFFERENTIAL/8 SINGLE-ENDED INPUTS
  • 2.7V TO 5V OPERATION
  • BUILT-IN 2.5V REFERENCE/BUFFER
  • SUPPORTS ALL THREE I2C MODES:
    Standard, Fast, and High-Speed
  • LOW POWER:
    180µW (Standard Mode)
    300µW (Fast Mode)
    675µW (High-Speed Mode)
  • DIRECT PIN COMPATIBLE WITH ADS7828
  • TSSOP-16 PACKAGE

Texas Instruments  ADS7830IPWR

The ADS7830 is a single-supply, low-power, 8-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7830 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7830 is available in a TSSOP-16 package.