text.skipToContent text.skipToNavigation

ADS7841EB

12-bit 4-channel serial output sampling analog-to-digital converter (ADC)

Packaging

Package | PIN: DBQ | 16
Temp:
Carrier: Partial Tube
Qty Price
1-9 $7.83
10-24 $7.04
25-99 $6.57
100-249 $5.90
250-499 $5.50
500-749 $4.79
750-999 $4.15
1000+ $4.06

Features

  • SINGLE SUPPLY: 2.7V to 5V
  • 4-CHANNEL SINGLE-ENDED OR 2-CHANNEL DIFFERENTIAL INPUT
  • UP TO 200kHz CONVERSION RATE
  • ±1LSB MAX INL AND DNL
  • NO MISSING CODES
  • 72dB SINAD
  • SERIAL INTERFACE
  • DIP-16 OR SSOP-16 PACKAGE
  • ALTERNATE SOURCE FOR MAX1247
  • ADS7841ES: +125°C Version
  • APPLICATIONS
    • DATA ACQUISITION
    • TEST AND MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • PERSONAL DIGITAL ASSISTANTS
    • BATTERY-POWERED SYSTEMS

NOTE: (1) ES grade only.

Texas Instruments  ADS7841EB

The ADS7841 is a 4-channel, 12-bit sampling Analog-to-Digital Converter (ADC) with a synchronous serial interface. The resolution is programmable to either 8 bits or 12 bits. Typical power dissipation is 2mW at a 200kHz through-put rate and a +5V supply. The reference voltage (VREF) can be varied between 100mV and VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces power dissipation to under 15uW. The ADS7841 is tested down to 2.7V operation.

Low power, high speed, and on-board multiplexer make the ADS7841 ideal for battery-operated systems such as personal digital assistants, portable multi-channel data loggers, and measurement equipment. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7841 is available in a DIP-16 or a SSOP-16 package and is specified over the \x9640°C to +125°C (1) temperature range.