text.skipToContent text.skipToNavigation

ADS7842EB

12-Bit, 4-Channel Parallel Output Sampling Analog-to-Digital Converter

Packaging

Package | PIN: DB | 28
Temp:
Carrier: Partial Tube
Qty Price
1-9 $9.89
10-24 $8.90
25-99 $8.31
100-249 $7.45
250-499 $6.96
500-749 $6.05
750-999 $5.24
1000+ $5.13

Features

  • SINGLE SUPPLY: 2.7V to 5V
  • 4-CHANNEL INPUT MULTIPLEXER
  • UP TO 200kHz SAMPLING RATE
  • FULL 12-BIT PARALLEL INTERFACE
  • ±1LSB INL AND DNL
  • NO MISSING CODES
  • 72dB SINAD
  • LOW POWER:2mW
  • SSOP-28 PACKAGE
  • APPLICATIONS
    • DATA ACQUISITION
    • TEST AND MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • MEDICAL INSTRUMENTS
    • LABORATORY EQUIPMENT

All trademarks are the property of their respective owners.

Texas Instruments  ADS7842EB

The ADS7842 is a complete, 4-channel, 12-bit Analog-to-Digital Converter (ADC). It contains a 12-bit, capacitorbased, Successive Approximation Register (SAR) ADC with a sample-and-hold amplifier, interface for microprocessor use, and parallel, 3-state output drivers. The ADS7842 is specified at a 200kHz sampling rate while dissipating only 2mW of power. The reference voltage can be varied from 100mV to VCC with a corresponding LSB resolution from 24µV to 1.22mV. The ADS7842 is tested down to 2.7V operation.

Low power, high speed, and an onboard multiplexer make the ADS7842 ideal for battery-operated systems such as portable, multi-channel dataloggers and measurement equipment. The ADS7842 is available in an SSOP-28 package and is tested over the -40°C to +85°C temperature range.