ADS7843E

text.skipToContent text.skipToNavigation

ADS7843E

4-wire Touch Screen Controller

Packaging

Package | PIN: DBQ | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • 4-WIRE TOUCH SCREEN INTERFACE
  • RATIOMETRIC CONVERSION
  • SINGLE SUPPLY: 2.7V to 5V
  • UP TO 125kHz CONVERSION RATE
  • SERIAL INTERFACE
  • PROGRAMMABLE 8-OR 12-BIT RESOLUTION
  • 2 AUXILIARY ANALOG INPUTS
  • FULL POWER-DOWN CONTROL
  • APPLICATIONS
    • PERSONAL DIGITAL ASSISTANTS
    • PORTABLE INSTRUMENTS
    • POINT-OF-SALES TERMINALS
    • PAGERS
    • TOUCH SCREEN MONITORS

US Patent No. 6246394

Texas Instruments  ADS7843E

The ADS7843 is a 12-bit sampling Analog-to-Digital Converter (ADC) with a synchronous serial interface and low on-resistance switches for driving touch screens. Typical power dissipation is 750uW at a 125kHz throughput rate and a +2.7V supply. The reference voltage (VREF) can be varied between 1V and +VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces typical power dissipation to under 0.5uW. The ADS7843 is specified down to 2.7V operation.

Low power, high speed, and onboard switches make the ADS7843 ideal for battery-operated systems such as personal digital assistants with resistive touch screens and other portable equipment. The ADS7843 is available in an SSOP-16 package and is specified over the –40°C to +85°C temperature range.