ADS7844E

text.skipToContent text.skipToNavigation

ADS7844E

12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter

Packaging

Package | PIN: DBQ | 20
Temp:
Carrier: Partial Tube
Qty Price
1-9 $6.99
10-24 $6.28
25-99 $5.87
100-249 $5.26
250-499 $4.91
500-749 $4.28
750-999 $3.70
1000+ $3.63

Features

  • SINGLE SUPPLY: 2.7V to 5V
  • 8-CHANNEL SINGLE-ENDED OR 4-CHANNEL DIFFERENTIAL INPUT
  • UP TO 200kHz CONVERSION RATE
  • ±1 LSB MAX INL AND DNL
  • NO MISSING CODES
  • 72dB SINAD
  • SERIAL INTERFACE
  • 20-LEAD QSOP AND 20-LEAD SSOP PACKAGES
  • ALTERNATE SOURCE FOR MAX147
  • APPLICATIONS
    • DATA ACQUISITION
    • TEST AND MEASUREMENT
    • INDUSTRIAL PROCESS CONTROL
    • PERSONAL DIGITAL ASSISTANTS
    • BATTERY-POWERED SYSTEMS

All trademarks are the property of their respective owners.

Texas Instruments  ADS7844E

The ADS7844 is an 8-channel, 12-bit sampling analog-to-digital converter (ADC) with a synchronous serial interface. Typical power dissipation is 3mW at a 200kHz throughput rate and a +5V supply. The reference voltage (VREF) can be varied between 100mV and VCC, providing a corresponding input voltage range of 0V to VREF. The device includes a shutdown mode which reduces power dissipation to under 1µW. The ADS7844 is guaranteed down to 2.7V operation.

Low power, high speed, and on-board multiplexer make the ADS7844 ideal for battery- operated systems such as personal digital assistants, portable multichannel data loggers, and measurement equipment. The serial interface also provides low-cost isolation for remote data acquisition. The ADS7844 is available in a 20-lead QSOP package and the MAX147 equivalent 20-lead SSOP is guaranteed over the –40°C to +85°C temperature range.