text.skipToContent text.skipToNavigation

ADS7851IRTER

SAR ADC, Dual, 1.5 MSPS, 14 Bit, Simultaneous Sampling

Packaging

Package | PIN: RTE | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $11.40
10-24 $10.60
25-99 $10.23
100-249 $8.93
250-499 $8.50
500-749 $7.82
750-999 $7.02
1000+ $7.00

Features

  • 12- and 14-Bit Pin-Compatible Family
  • Simultaneous Sampling of Two Channels
  • Supports Fully-Differential Analog Inputs
  • Independent Internal Reference (per ADC)
  • High Speed:
    • Up to 2 MSPS with the ADS7251 (12-Bit)
    • Up to 1.5 MSPS with the ADS7851 (14-Bit)
  • Excellent Performance:
    • ADS7251:
      • SNR: 73 dB
      • INL: ±1 LSB
    • ADS7851:
      • SNR: 83.5 dB
      • INL: ±2 LSB
  • Fully-Specified Over the Extended Industrial Temperature Range: –40°C to +125°C
  • Small Footprint: WQFN-16 (3 mm × 3 mm)

Texas Instruments  ADS7851IRTER

The ADS7251 and ADS7851 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs and feature two independent internal voltage references. The ADS7251 offers 12-bit resolution and up to 2-MSPS sampling speed. The ADS7851 offers 14-bit resolution and up to 1.5-MSPS sampling speed.

The devices support a wide digital supply voltage range, allowing easy communication with a variety of digital host controllers using a simple, serial interface. Both devices are fully specified over the extended industrial temperature range (–40°C to +125°C) and are available in a pin-compatible, space-saving, WQFN-16 (3-mm × 3-mm) package.