text.skipToContent text.skipToNavigation

ADS7863ARGET

Dual, 2MSPS, 12-Bit, 2+2 or 3+3 Channel, Simultaneous Sampling SAR ADC

Packaging

Package | PIN: RGE | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $10.29
10-24 $9.57
25-99 $9.24
100-249 $8.07
250-499 $7.68
500-749 $7.07
750-999 $6.34
1000+ $6.32

Features

  • Four Fully- or Six Pseudo-Differential Inputs
  • SNR: 71 dB
  • THD: –81 dB
  • Programmable and Buffered Internal 2.5-V Reference
  • Flexible Power-Down Features
  • Variable Power-Supply Ranges: 2.7 V to 5.5 V
  • Low-Power Operation: 45 mW at 5 V
  • Operating Temperature Range:
    –40°C to +125°C
  • Pin-Compatible with the ADS7861 and ADS8361 (SSOP Package)

Texas Instruments  ADS7863ARGET

The ADS7863A is a dual, 12-bit, 2-MSPS, analog-to-digital converter (ADC) with four fully-differential or six pseudo-differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition. Inputs to the sample-and-hold (S/H) amplifiers are fully differential and are maintained differential to the ADC input. This architecture provides excellent common-mode rejection of 72 dB at 100 kHz, which is a critical performance characteristic in noisy environments.

The device is pin-compatible with the ADS7861, but offers additional features such as a programmable reference output, flexible supply voltage (2.7 V to 5.5 V for AVDD and BVDD), a pseudo-differential input multiplexer with three channels per ADC, and several power-down features.

The device is offered in an SSOP-24 and a 4-mm × 4-mm QFN-24 package. The device is specified over the extended operating temperature range of –40°C to +125°C.