text.skipToContent text.skipToNavigation

ADS7864Y/250

500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter

Packaging

Package | PIN: TQFP (PFB) | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $12.45
10-24 $11.58
25-99 $11.17
100-249 $9.76
250-499 $9.29
500-749 $8.55
750-999 $7.67
1000+ $7.65

Features

  • 6 Simultaneous Sampling Channels
  • Fully Differential Inputs
  • 2µs Total Throughput per Channel
  • No Missing Codes
  • Parallel Interface
  • 1MHz Effective Sampling Rate
  • Low Power: 50mW
  • 6X FIFO
  • APPLICATIONS
    • Motor Control
    • Multi-Axis Positioning Systems
    • 3-Phase Power Control

Texas Instruments  ADS7864Y/250

The ADS7864 is a dual 12-bit, 500kHz analog-to-digital (A/D) converter with 6 fully differential input channels grouped into three pairs for high speed simultaneous signal acquisition. Inputs to the sample-and-hold amplifiers are fully differential and are maintained differential to the input of the A/D converter. This provides excellent common-mode rejection of 80dB at 50kHz which is important in high noise environments.

The ADS7864 offers a parallel interface and control inputs to minimize software overhead. The output data for each channel is available as a 16-bit word (address and data). The ADS7864 is offered in a TQFP-48 package and is fully specified over the -40°C to +85°C operating range.