text.skipToContent text.skipToNavigation

ADS7865IPBSR

Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling ADC

Packaging

Package | PIN: PBS | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $9.44
10-24 $8.50
25-99 $7.93
100-249 $7.12
250-499 $6.64
500-749 $5.78
750-999 $5.00
1000+ $4.90

Features

  • Six Pseudo- or Four Fully Differential Inputs
  • SNR: 71.7dB, THD: –87dB
  • Programmable Channel Sequencer
  • Programmable and Buffered Internal 2.5V Reference
  • Flexible Power-Down Features
  • Variable Power-Supply Ranges: 2.7V to 5.5V
  • Low-Power Operation: 44mW Maximum at 5V
  • Operating Temperature Range:
    –40°C to +125°C
  • Pin-Compatible Upgrade for the ADS7862

Texas Instruments  ADS7865IPBSR

The ADS7865 is a dual, 12-bit, 2MSPS analog-to-digital converter (ADC) with four fully differential or six pseudo-differential input channels grouped into two pairs for high-speed, simultaneous signal acquisition. Inputs to the sample-and-hold (S/H) amplifiers are fully differential and are maintained differentially to the input of the ADC. This architecture provides excellent common-mode rejection of 72dB at 100kHz, which is a critical performance characteristic in noisy environments.

The ADS7865 is pin-compatible with the ADS7862, but offers additional features such as a programmable channel sequencer and reference output, flexible supply voltage (2.7V to 5.5V for AVDD and BVDD), a pseudo-differential input multiplexer with three channels per ADC, and several power-down features.

The ADS7865 is offered in a TQFP-32 package. It is specified over the extended operating temperature range of –40°C to +125°C.