ADS7886SBDBVT

text.skipToContent text.skipToNavigation

ADS7886SBDBVT

2.35V-5.25V, 12 bit, 1MSPS, Serial ADC

Packaging

Package | PIN: DBV | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.25
10-24 $3.82
25-99 $3.57
100-249 $3.20
250-499 $2.99
500-749 $2.60
750-999 $2.25
1000+ $2.21

Features

  • 1-MHz Sample Rate Serial Device
  • 12-Bit Resolution
  • Zero Latency
  • 20-MHz Serial Interface
  • Supply Range: 2.35 V to 5.25 V
  • Typical Power Dissipation at 1 MSPS:
    • 3.9 mW at 3-V VDD
    • 7.5 mW at 5-V VDD
  • INL ±1.25 LSB Maximum, ±0.65 LSB (Typical)
  • DNL ±1 LSB Maximum, +0.4 / –0.65 LSB (Typical)
  • Typical AC Performance:
    72.25-dB SINAD, –84-dB THD
  • Unipolar Input Range: 0 V to VDD
  • Power Down Current: 1 µA
  • Wide Input Bandwidth: 15 MHz at 3 dB
  • 6-Pin SOT-23 and SC70 Packages

Texas Instruments  ADS7886SBDBVT

The ADS7886 is a 12-bit, 1-MSPS analog-to-digital converter (ADC). The device includes a capacitor based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.

The device operates from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the device makes it suitable for battery-powered applications. The device also includes a power down feature for power saving at lower conversion speeds.

The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power-up sequencing.

The ADS7886 is available in 6-pin SOT-23 and SC70 packages and is specified for operation from –40°C to 125°C.