text.skipToContent text.skipToNavigation

ADS7954QDBTRQ1

Automotive 10 bit, 1 MSPS, 4 Channel, Single-Ended, SAR ADC

Packaging

Package | PIN: DBT | 30
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.78
10-24 $4.30
25-99 $4.01
100-249 $3.60
250-499 $3.36
500-749 $2.92
750-999 $2.53
1000+ $2.48

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Tested with the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Product Family:
    • 8-, 10-, and 12-Bit Resolution
    • 4-, 8-, 12-Channel Devices Share 16 Channel Footprint
  • 1-MHz Sample-Rate Serial Devices
  • Analog Supply Range: 2.7 V to 5.25 V
  • I/O Supply Range: 1.7 V to 5.25 V
  • Two SW-Selectable Unipolar, Input Ranges:
    • (0 V to 2.5 V) or (0 V to 5 V)
  • Auto and Manual Modes for Channel Selection
  • Two Programmable Alarm Levels per Channel
  • Four Individually Configurable GPIOs
  • Typical Power Dissipation: 14.5 mW (V(+VA) = 5 V,
    V(+VBD) = 3 V) at 1 MSPS
  • Power-Down Current (1 μA)
  • 30-Pin and 38-Pin TSSOP Package

Texas Instruments  ADS7954QDBTRQ1

The ADS79xx-Q1 device family consists of multichannel 8-bit, 10-bit and 12-bit analog-to-digital converters (ADCs). The devices include a capacitor-based successive approximation register (SAR) ADC with inherent sample and hold. Multiple features and great performance makes the ADS79xx-Q1 device useful for wide variety of applications where multiple channels should be monitored.

The ADS79xx-Q1 device works on a wide analog-supply range from 2.7 V to 5.25 V. These devices are suitable for battery-powered and isolated power-supply applications because of very-low power consumption.

The 4- and 8-channel devices are available in 30-pin TSSOP package. The 12- and 16-channel devices are available in 38-pin TSSOP package.

SPI is a trademark of Motorola Inc.
All other trademarks are the property of their respective owners.